Integrated Speed Controllers

FAULHABER Integrated Speed Controllers combine high performance speed controllers with all the benefits of FAULHABER Brushless DC motors and gearmotors

They come in a variety of configurations: flat brushless motors and gearmotors, 2 and 4 pole servomotors. Ideal for applications where compact size, extended operational lifetime, and precise speed control are essential.

Features and benefits

Very compact dimensions · Wide speed range · Very smooth speed control · Simple cabling · No EMI between motor and controller · Extremely long operational lifetime · Many series available in simple 2-wire configuration

Series Ø (mm) L (mm) UN(V) Me max.(mNm) n0(min⁻¹) Function
1525...BRC 15 25 9 ... 15 1.8 16,300 with integrated Drive Electronics
1935...BRC 19 35 6 ... 12 3.5 8,800 with integrated Drive Electronics
3153...BRC 31 53 9 ... 24 28 5,200 with integrated Drive Electronics
2232...BX4S SC 22 49.6 12 ... 24 7 14,000 with integrated Speed Controller4 Pole Technology
2232...BX4 SC 22 49.6 12 ... 24 13 7,000 with integrated Speed Controller4 Pole Technology
2250...BX4S SC 22 67.6 24 15 10,500 with integrated Speed Controller4 Pole Technology
2250...BX4 SC 22 67.6 24 25 6,000 with integrated Speed Controller4 Pole Technology
3242...BX4 SC 32 59.4 12 ... 24 54 5,500 with integrated Speed Controller4 Pole Technology
3242...BX4 SCDC 32 59.4 12 ... 24 50 5,400 with integrated Speed Controller4 Pole Technology
3268...BX4 SC 32 85.4 24 73 5,500 with integrated Speed Controller4 Pole Technology
3268...BX4 SCDC 32 85.4 24 58 5,300 with integrated Speed Controller4 Pole Technology
2610...B SC 26 10.4 6 ... 12 3.7 6,200 with integrated Speed Controller