Gearmotors with integrated Speed Controller

The brushless flat DC-Micromotors are also available as gearmotor version and optionally with integrated Speed Controller.

Speed control is achieved using the on board PI controller with an external command voltage.

Features and benefits

Integrated drive electronics · Extremely compact · Very robust construction · Easy to use · Integrated current limiting · Control parameters can be tuned to the application