Motors with integrated Speed Controller

These new brushless DC motors combine the advantages of a slotless brushless motor with dedicated, high precision, speed control electronics.

Speed control is achieved using the on board PI controller with an external command voltage.

Features and benefits

Integrated drive electronics · Extremely compact · Very robust construction · Easy to use · Integrated current limiting · Control parameters can be tuned to the application

Series Ø (mm) L (mm) UN(V) Me max.(mNm) n0(min⁻¹) Function
2610...B SC 26 10.4 6 ... 12 3.7 6,200 with integrated Speed Controller
2232...BX4S SC 22 49.6 12 ... 24 7 14,000 with integrated Speed Controller4 Pole Technology
2232...BX4 SC 22 49.6 12 ... 24 13 7,000 with integrated Speed Controller4 Pole Technology
2250...BX4S SC 22 67.6 24 15 10,500 with integrated Speed Controller4 Pole Technology
2250...BX4 SC 22 67.6 24 25 6,000 with integrated Speed Controller4 Pole Technology
3242...BX4 SC 32 59.4 12 ... 24 54 5,500 with integrated Speed Controller4 Pole Technology
3242...BX4 SCDC 32 59.4 12 ... 24 50 5,400 with integrated Speed Controller4 Pole Technology
3268...BX4 SC 32 85.4 24 73 5,500 with integrated Speed Controller4 Pole Technology
3268...BX4 SCDC 32 85.4 24 58 5,300 with integrated Speed Controller4 Pole Technology
1525...BRC 15 25 9 ... 15 1.8 16,300 with integrated Drive Electronics
1935...BRC 19 35 6 ... 12 3.5 8,800 with integrated Drive Electronics
3153...BRC 31 53 9 ... 24 28 5,200 with integrated Drive Electronics