DC-Gearmotors

The innovative FAULHABER Flat DC Gearmotors are also available with an extremely compact integrated spur gearhead for speed reduction and a significant increase in the available output torque.

There are a wide variety of reduction ratios available in the same compact housing design. Integrated incremental encoders are also available for speed and position control.

Features and benefits

Extremely compact · Smooth and quiet · Variety of reduction ratios in the same motor size

Series Ø (mm) L (mm) UN(V) Mcont.(mNm) Mint.(mNm) n:1 N Ch
1512...SR 15 12 3 ... 12 30 50 6 ... 324    
2619...SR 26 19.2 6 ... 24 100 180 8 ... 1,257    
1512...SR IE2-8 15 14.3 3 ... 12 30 50 6 ... 324 8 2
2619...SR IE2-16 26 21.5 6 ... 24 100 180 8 ... 1,257 16 2