Flat DC-Micromotors

FAULHABER Flat DC Micromotors are based on a unique, axial air-gap, self-supporting, ironless rotor winding which provides all the advantages of a traditional coreless DC micromotor but in a very thin package.

They are also available with a very thin profile integrated optical encoder for higher precision speed and position control applications.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

Series Ø (mm) L (mm) UN(V) Me max.(mNm) MH(mNm) n0(min⁻¹) N Ch
1506...SR 15 5.5 3 ... 12 0.45 0.64 12,800    
2607...SR 26 7 6 ... 24 3.4 6.77 6,600    
1506...SR IE2-8 15 7.8 3 ... 12 0.4 0.64 15,500 8 2
2607...SR IE2-16 26 9.2 6 ... 24 2.9 6.48 7,200 16 2