Incremental encoders - Two channels

The FAULHABER shaft encoders in combination with the DC-Micromotors and Brushless DC-Servomotors are designed for both indication and control of both shaft velocity and direction of rotation as well as for positioning

The encoders of the Series IE2 are integrated in the DC-Micromotors SR-Series and extend the overall length by only 1,4 mm!

Features and benefits

Wide range of resolutions to fit the application · Compact design as integrated or attachment type · CMOS- and TTL-compatible · Low power consumption

Series N Ch Function
PA2-50 50 2 Optical Encoders
PA2-100 100 2 Optical Encoders
IE2-16 16 2 Magnetic Encoders
IE2-400 50 ... 400 2 Magnetic Encoders
IE2-1024 64 ... 1,024 2 Magnetic Encoders
IEH2-4096 16 ... 4,096 2 Magnetic Encoders
PE22-120 120 2 Optical Encoders
HEDS 5500 100 ... 500 2 Optical Encoders