Lead Screws and Options

Stepper motors can be used for more than just a rotation.

When combined with lead screws, they provide a high accuracy linear positioning system that provides the benefits of a stepper (open loop control, long life, high torque density, etc.).

Series Ø (mm) Ph(mm) P (µm)
M1,2 x 0,25 x L1 1.2 0.25 0.5
M1,6 x 0,35 x L1 1.6 0.35 0.5
M2 x 0,2 x L1 2 0.2 0.5
M3 x 0,5 x L1 3 0.5 0.5