Spur Gearheads, zero backlash

FAULHABER offers a special version of a spur gearhead with zero backlash.

The backlash is reduced to a minimum by counter-rotating the two individual gear passes to each other and locking them in place on the motor pinion gear.

Features and benefits

Available in a wide variety of reduction ratios including very high ratios · Ideal for positioning applications with a very high resolution · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings

Series Ø (mm) Mcont.(mNm) Mint.(mNm) n:1
08/3 8 15 25 120 ... 1,518
12/5 12 30 100 69.2 ... 2,050
15/8 16 100 300 76 ... 1,670
16/8 17 100 300 76 ... 1,670
22/5 23.8 100 400 69.2 ... 2,050