Spur Gearheads

A wide range of high quality spur gearheads are available to compliment FAULHABER DC-Micromotors.

The all metal or plastic input-stage geartrain assures extremely quiet running.

Features and benefits

Available in a wide variety of reduction ratios including very high ratios · Zero backlash versions are available · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings

Series Ø (mm) Mcont.(mNm) Mint.(mNm) n:1
08/2 8 15 25 4 ... 1,518
12/3 12 30 100 9.17 ... 154,368
15/5 16 100 300 6.3 ... 235,067
15/5S 16 100 300 6.3 ... 235,067
16A 16 30 100 11.9 ... 5,752
16/5 17 100 300 6.3 ... 235,067
16/5S 17 100 300 6.3 ... 235,067
22/2 23.8 100 400 3.1 ... 983,447