Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

Series Ø (mm) Mcont.(mNm) Mint.(mNm) n:1
03A 3.4 0.88 1.32 25 ... 125
06A 5.8 25 37.5 25 ... 625
06/1 6 25 35 4 ... 4,096
08/1 8 60 120 4 ... 4,096
10/1 10 100 200 4 ... 4,096
12/4 12 300 450 4 ... 1,024
13A 13 180 220 16 ... 1,024
14/1 14 300 450 3.71 ... 5,647
15A 15 250 400 5.33 ... 23,014
15/10 15 350 500 3.33 ... 1,367
16/7 16 300 450 3.71 ... 5,647
17/1 17 550 800 3.33 ... 1,367
20/1R 20 800 1,100 3.71 ... 1,526
22E 22 600 1,000 19 ... 23,014
22EKV 22 1,200 2,000 19 ... 23,014
22F 22 1,000 1,500 4 ... 344
22/7 22 700 1,000 3.71 ... 1,526
23/1 22 700 1,000 3.71 ... 1,526
26A 26 1,000 1,500 13 ... 256
26/1 26 3,500 4,500 3.71 ... 1,526
26/1S 26 3,500 4,500 9.7 ... 1,526
30/1 30 4,500 6,000 3.71 ... 1,526
30/1S 30 4,500 6,000 9.7 ... 1,526
32A 32 4,500 6,000 4 ... 2,076
32ALN 32 4,500 6,000 4 ... 2,076