Motion Controllers

FAULHABER Motion Controllers are easy to use single axis positioning controllers tailor made for the control of FAULHABER DC, Brushless, and linear motors.

For high resolution dynamic positioning applications, or high precision speed control applications they are available with serial, CANopen or EtherCAT interfaces and can be configured the free and easy to use Motion Manager software.

Features and benefits

Compact design · Precise position and speed control · Serial, CANopen or EtherCAT interfaces · Many standard operating modes · Integrated Motor Protection functions · Flexible USB configuration · Easy to use software

Series UBmin (V) UBmax (V) Icont.(A) Ipeak(A) Function
MC 5004 12 50 4 12 V3.0, 4-Quadrant PWMwith RS232, CANopen or EtherCAT interface
MC 5005 12 50 5 15 V3.0, 4-Quadrant PWMwith RS232, CANopen or EtherCAT interface
MC 5010 12 50 10 30 V3.0, 4-Quadrant PWMwith RS232, CANopen or EtherCAT interface
MCDC 3002 5 30 2 3 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCDC 3003 12 30 3 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCDC 3006 12 30 6 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCBL 3002 5 30 2 3 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCBL 3003 12 30 3 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCBL 3006 12 30 6 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCBL 3002 AES 5 30 2 3 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCBL 3003 AES 12 30 3 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCBL 3006 AES 12 30 6 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCLM 3002 5 30 2 3 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCLM 3003 12 30 3 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCLM 3006 12 30 6 10 V2.5, 4-Quadrant PWMwith RS232 or CAN interface
MCST 3601 9 36 1.1 5 1-Axis controller with microstepping,USB interface and reference input