Speed Controllers

FAULHABER Speed controllers are specifically designed to get the most out of FAULHABER DC and Brushless Motors.

They are compact and easy to use and provide precise and efficient speed control. The individual drive parameters are simple to adjust via a computer and the free FAULHABER Motion Manager software.

Features and benefits

Compact design · Precise speed control · Flexible configuration for different motor types · Configuration via USB interface adapter · Easy to use Motion Manager software

Series UBmin (V) UBmax (V) Icont.(A) Ipeak(A) Function
SC 1801 4 18 1 2 2-Quadrant PWM configurable via PC
SC 2402 5 24 2 4 2-Quadrant PWM configurable via PC
SC 2804 5 28 4 8 2-Quadrant PWM configurable via PC
SC 5004 6 50 4 8 4-Quadrant PWM configurable via PC
SC 5008 6 50 8 16 4-Quadrant PWM configurable via PC