Absolute encoder

The absolute encoder in combination with the FAULHABER DC-Motors is ideal for commutation, speed and position control.

Absolute means, that each shaft position is assigned to a unique angular value within one revolution.

It can also be used to create a sinusoidal commutation signal.

Series N Function
AESM-4096 4,096 Magnetic absolute Encoders, SSI Interface
AES-4096 4,096 Magnetic absolute Encoders, SSI Interface