Incremental encoder

The incremental shaft encoders are designed with optical or magnetical principle or as single chip version.

At the encoder outputs, two 90° phase-shifted rectangular signals are available with up to 10 000 impulses and an index impulse per motor revolution (3 channel version).