Motors with integrated Electronics

FAULHABER Motion Control Systems combine the high performance of a FAULHABER brushless motor with tailor made drive electronics to create the industry’s most compact integrated motion solutions.

Whether it's precise speed control or a highly complex positioning application, e.g. in a CANopen or EtherCAT control network, FAULHABER Motion Control Systems provide the flexibility, performance, and value to fit a wide range of applications.

Integrated Speed Controller

diameter 15 mm ... 32 mm • length 10.4 mm ... 85.4 mm • Torque up to 1.8 mNm ... 73 mNm

Integrated Motion Controller

diameter 22 mm ... 54 mm • length 49.6 mm ... 101 mm • Torque up to 18 mNm ... 96 mNm • Protection classification IP40 ... IP54