Brushless DC-Motors

Whether it's high torque 4 pole servomotors, highly efficient flat motors,or compact slotless motors, FAULHABER specializes in getting the most performance out of the smallest package.

Due to their design FAULHABER brushless motors are ideal for heavy duty servo applications with frequent overload conditions as well as for continuous duty applications where maximum operational lifetime is required.

BLDC Servomotors

diameter 3 mm ... 44 mm • length 8.4 mm ... 90 mm

BLDC Flat Micromotors

diameter 15 mm ... 26 mm • length 8.8 mm ... 10.4 mm

BLDC Gearmotors

diameter 15 mm ... 26 mm • length 15.2 mm ... 22 mm • Reduction ratio 6 ... 1,257

BLDC Motors with int. Speed Controller

diameter 15 mm ... 32 mm • length 10.4 mm ... 85.4 mm • Torque up to 1.8 mNm ... 73 mNm

BLDC Gearmotors with int. Speed Controller

diameter 26 mm ... 26 mm • length 22 mm ... 22 mm • Reduction ratio 8 ... 1,257