Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 32/3S

  

  • diameter 32 mm

Series 32/3S Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
32/3S 14:1 2 7,000 10,000 14:1
32/3S 23:1 2 7,000 10,000 23:1
32/3S 43:1 3 7,000 10,000 43:1
32/3S 66:1 3 7,000 10,000 66:1
32/3S 86:1 3 7,000 10,000 86:1
32/3S 134:1 4 7,000 10,000 134:1
32/3S 159:1 4 7,000 10,000 159:1
32/3S 246:1 4 7,000 10,000 246:1
32/3S 415:1 5 7,000 10,000 415:1
32/3S 592:1 5 7,000 10,000 592:1
32/3S 989:1 5 7,000 10,000 989:1
32/3S 1526:1 5 7,000 10,000 1.526:1

Planetary Gearheads
Series 32/3S

  

  • diameter 32 mm

Planetary Gearheads
Series 32/3S

  

  • diameter 32 mm

img

 

Planetary Gearheads
Series 32/3S

  

  • diameter 32 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.