Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 22EKV

  

  • diameter 22 mm

Series 22EKV Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
22EKV 19:1 2 400 800 19:1
22EKV 28:1 2 400 800 28:1
22EKV 69:1 3 600 1,200 69:1
22EKV 102:1 3 600 1,200 102:1
22EKV 152:1 3 800 1,600 152:1
22EKV 249:1 4 800 1,600 249:1
22EKV 369:1 4 1,000 2,000 369:1
22EKV 546:1 4 1,200 2,000 546:1
22EKV 809:1 4 1,200 2,000 809:1
22EKV 896:1 5 1,200 2,000 896:1
22EKV 1327:1 5 1,200 2,000 1.327:1
22EKV 1966:1 5 1,200 2,000 1.966:1
22EKV 2913:1 5 1,200 2,000 2.913:1
22EKV 3225:1 6 1,200 2,000 3.225:1
22EKV 4315:1 5 1,200 2,000 4.315:1
22EKV 4315:1 6 1,200 2,000 4.778:1
22EKV 7078:1 6 1,200 2,000 7.078:1
22EKV 10486:1 6 1,200 2,000 10.486:1
22EKV 15534:1 6 1,200 2,000 15.534:1
22EKV 23014:1 6 1,200 2,000 23.014:1

Planetary Gearheads
Series 22EKV

  

  • diameter 22 mm

Motors

Planetary Gearheads
Series 22EKV

  

  • diameter 22 mm

img

 

Planetary Gearheads
Series 22EKV

  

  • diameter 22 mm

Datasheet

Technical Information

Reduction ratio absolute

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.