Brushless DC-Gearmotors

The innovative FAULHABER BLDC Gearmotors are also available with an extremely compact integrated spur gearhead for speed reduction and a significant increase in the available output torque.

There are a wide variety of reduction ratios available in the same compact housing design.

Features and benefits

Extremely compact · Smooth and quiet · Variety of reduction ratios in the same motor size

imgimgimg
  • img
  • img
  • img

Brushless DC-Gearmotors
Series 2622...B

  

  • diameter 26 mm
  • • length 22 mm

Series 2622...B Variants

Product UN(V) Mcont.(mNm) Mint.(mNm) n:1
2622S006B 8:1 6 9 30 8:1
2622S006B 22:1 6 23 75 22:1
2622S006B 33:1 6 30 100 33:1
2622S006B 112:1 6 93 180 112:1
2622S006B 207:1 6 100 180 207:1
2622S006B 361:1 6 100 180 361:1
2622S006B 814:1 6 100 180 814:1
2622S006B 1257:1 6 100 180 1.257:1
2622S012B 8:1 12 9 30 8:1
2622S012B 22:1 12 23 75 22:1
2622S012B 33:1 12 30 100 33:1
2622S012B 112:1 12 93 180 112:1
2622S012B 207:1 12 100 180 207:1
2622S012B 361:1 12 100 180 361:1
2622S012B 814:1 12 100 180 814:1
2622S012B 1257:1 12 100 180 1.257:1

Brushless DC-Gearmotors
Series 2622...B

  

  • diameter 26 mm
  • • length 22 mm

Drive Electronics

Accessories

Brushless DC-Gearmotors
Series 2622...B

  

  • diameter 26 mm
  • • length 22 mm

img

 

Brushless DC-Gearmotors
Series 2622...B

  

  • diameter 26 mm
  • • length 22 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.