Brushless DC-Flat micromotors

FAULHABER Flat Brushless Micromotors are based on innovative ironless coil designs that not only make them the flattest motors available in the industry but provide for smooth performance in a compact high efficiency package.

These motors are characterized by their excellent speed control, whisper quiet performance, and extremely low weight.

Features and benefits

Ironless design · Higher efficiency than many other motor types · Precise speed control · Flat, light and extremely compact

imgimgimg
  • img
  • img
  • img

Brushless Flat DC-Micromotors
Series 1509...B

4 Pole Technology

  • diameter 15 mm
  • • length 8.8 mm

Series 1509...B Variants

Product UN(V) Me max.(mNm) MH(mNm) n0(min⁻¹) P2max.(W)
1509T006B 6 0.5 0.95 15,000 0
1509T012B 12 0.5 0.9 14,900 0

Brushless Flat DC-Micromotors
Series 1509...B

4 Pole Technology

  • diameter 15 mm
  • • length 8.8 mm

Drive Electronics

Accessories

Brushless Flat DC-Micromotors
Series 1509...B

4 Pole Technology

  • diameter 15 mm
  • • length 8.8 mm

img

 

Brushless Flat DC-Micromotors
Series 1509...B

4 Pole Technology

  • diameter 15 mm
  • • length 8.8 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.