Motors with integrated Speed Controller

These new brushless DC motors combine the advantages of a slotless brushless motor with dedicated, high precision, speed control electronics.

Speed control is achieved using the on board PI controller with an external command voltage.

Features and benefits

Integrated drive electronics · Extremely compact · Very robust construction · Easy to use · Integrated current limiting · Control parameters can be tuned to the application

imgimgimg
  • img
  • img
  • img

Brushless DC-Servomotors
Series 3268...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 85.4 mm

Series 3268...BX4 SC Variants

Product UN(V) Me max.(mNm) n0(min⁻¹) Function
3268G024BX4 SC 24 73 5,500 with integrated Speed Controller4 Pole Technology

Brushless DC-Servomotors
Series 3268...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 85.4 mm

Gearheads

Accessories

Brushless DC-Servomotors
Series 3268...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 85.4 mm

img

 

Brushless DC-Servomotors
Series 3268...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 85.4 mm

Datasheet

Technical Information

Accessory Combination

Technical Manual

Software: Motion Manager

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.