Integrated Motion Controller

FAULHABER Integrated Motion Controllers combine high performance single axis motion controllers with the benefits of FAULHABER Brushless DC Servomotors to provide the industry’s largest portfolio of integrated motor controllers.

Whether configured as stand-alone single axis positioning drives or integrated into a multi-axis network, FAULHABER provides the most compact and simplest solution available.

Features and benefits

Compact size · Wide speed range · High torque · Simple cabling · Low EMI between motor and controller · Serial, CANopen or EtherCAT interfaces · Easy configuration · Many standard operating modes

imgimgimg
  • img
  • img
  • img

Brushless DC-Servomotors
Series 3268...BX4 Cx

with integrated Motion Controller and RS232 or CAN interface

  • diameter 54 mm
  • • length 89.8 mm

Series 3268...BX4 Cx Variants

Product UN(V) Me max.(mNm) Protection n0(min⁻¹) Function
3268G024BX4 Cx 24 96 IP40 5,200  

Brushless DC-Servomotors
Series 3268...BX4 Cx

with integrated Motion Controller and RS232 or CAN interface

  • diameter 54 mm
  • • length 89.8 mm

Linear Components

Gearheads

Accessories

Brushless DC-Servomotors
Series 3268...BX4 Cx

with integrated Motion Controller and RS232 or CAN interface

  • diameter 54 mm
  • • length 89.8 mm

img

 

Brushless DC-Servomotors
Series 3268...BX4 Cx

with integrated Motion Controller and RS232 or CAN interface

  • diameter 54 mm
  • • length 89.8 mm

Datasheet

Technical Information

Accessory Combination

Technical Manual

Communications Manual RS232

Communications Manual CANopen FAULHABER CAN

Communications Manual CANopen CiA

Software: Motion Manager

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.