Linear DC-Servomotors

QUICKSHAFT® Linear DC-Servomotors bring linear motion to new dimensions. These high performance, miniature, linear motors consist of a solid stator housing and coil assembly and a multi-pole magnetic forcer rod.

High power magnets help the motor achieve its excellent force and dynamic speed performance.

imgimgimg
  • img
  • img
  • img

Linear DC-Servomotors
Series LM 2070...12

for sin/cos control

  • diameter 20 mm
  • • length 74 mm

Series LM 2070...12 Variants

Product Fe max(N) smax(mm)
LM 2070-040-12 9.2 40
LM 2070-080-12 9.2 80
LM 2070-120-12 9.2 120
LM 2070-160-12 9.2 160
LM 2070-220-12 9.2 220

Linear DC-Servomotors
Series LM 2070...12

for sin/cos control

  • diameter 20 mm
  • • length 74 mm

Linear DC-Servomotors
Series LM 2070...12

for sin/cos control

  • diameter 20 mm
  • • length 74 mm

img

 

Linear DC-Servomotors
Series LM 2070...12

for sin/cos control

  • diameter 20 mm
  • • length 74 mm

Datasheet

Technical Information

Technical Manual

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.