Career Press Suppliers
Career Press Suppliers

Encoders Series HEDL 5540

optical Encoder, digital outputs
3 channels, 500 lines per revolution, Line Driver

Key Features
Lines per revolution:
500
Encoder channels:
3
Advantages
High signal quality and accuracy
Line Driver
Index channel
Variants:
Series HEDL 5540 A
N : Lines per revolution : 500 |nchannel : Encoder channels : 3

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 500
Frequency range, up tof 100 kHz
Signal output, square wave 2+1 Index and complementary outputs
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 57 mA
Pulse widthP 18035 °e
Index Pulse widthP0 9035 °e
Phase shift, channel A to BΦ 9015 °e
Logic state widthS 9035 °e
CycleC 3605.5 °e
Signal rise/fall time, max. (CLOAD = - pF)tr/tf 0.25 / 0.25 µs
Inertia of code discJ 0.6 gcm²
Operating temperature range -40 ... 100 °C
Incremental encoder Series HEDL 5540 by FAULHABER
Brushless DC-Motors
FAULHABER B
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
4490 ... BS Series  by FAULHABER
Series 4490 ... BS
2 Pole Technology
Accessories
Adapter and cables
6501.00064 Series  by FAULHABER
Series 6501.00064
Encoder Adapter MC V2.5, SC » IE3L, IER3L, IERS3L, HEDL
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 146 - Further information on IEH2 and IEH3
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
Your Choice
Selected Variant
Series HEDL 5540 A
optical Encoder, digital outputs
3 channels, 500 lines per revolution, Line Driver
Key Features
Lines per revolution: 500
Encoder channels: 3

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.