Career Press Suppliers
Career Press Suppliers

Brakes Series MBZ

Electromagnetically Released System

Nominal voltage:
12 ... 24 V
Current:
0.25 ... 0.5 A
Static torque rating up to:
400 mNm
Variants:
Series MBZ 12V
UN : Nominal voltage : 12 V |I : Current : 0.5 A |MH : Static torque rating up to : 400 mNm
Series MBZ 22V
UN : Nominal voltage : 22 V |I : Current : 0.27 A |MH : Static torque rating up to : 400 mNm
Series MBZ 24V
UN : Nominal voltage : 24 V |I : Current : 0.25 A |MH : Static torque rating up to : 400 mNm

Values at 22° and nominal voltageValue
Supply voltage 12 V
Terminal resistance 24 Ω
Current 0.5 A
Power 6 W
Coupling time 13 ms
Disconnection time 27 ms
Static torque rating 400 mNm
Moment of inertia 10 gcm²
Max. permissible speed 16000 min⁻¹
Operating temperature range -5 ... 120 °C
Storage temperature range -25 ... 55 °C
Mass 50 g

Values at 22° and nominal voltageValue
Supply voltage 22 V
Terminal resistance 81 Ω
Current 0.27 A
Power 6 W
Coupling time 13 ms
Disconnection time 27 ms
Static torque rating 400 mNm
Moment of inertia 10 gcm²
Max. permissible speed 16000 min⁻¹
Operating temperature range -5 ... 120 °C
Storage temperature range -25 ... 55 °C
Mass 50 g

Values at 22° and nominal voltageValue
Supply voltage 24 V
Terminal resistance 96 Ω
Current 0.25 A
Power 6 W
Coupling time 13 ms
Disconnection time 27 ms
Static torque rating 400 mNm
Moment of inertia 10 gcm²
Max. permissible speed 16000 min⁻¹
Operating temperature range -5 ... 120 °C
Storage temperature range -25 ... 55 °C
Mass 50 g
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
Brakes Series MBZ by FAULHABER
DC-Motors
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
3242 ... CR Series  by FAULHABER
Series 3242 ... CR
Graphite Commutation
3257 ... CR Series  by FAULHABER
Series 3257 ... CR
Graphite Commutation
3272 ... CR Series  by FAULHABER
Series 3272 ... CR
Graphite Commutation
3863 ... CR Series  by FAULHABER
Series 3863 ... CR
Graphite Commutation
3890 ... CR Series  by FAULHABER
Series 3890 ... CR
Graphite Commutation
FAULHABER CXR
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
Brushless DC-Motors
FAULHABER B
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
4490 ... BS Series  by FAULHABER
Series 4490 ... BS
2 Pole Technology
FAULHABER BX4
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
FAULHABER BP4
3274 ... BP4 Series  by FAULHABER
Series 3274 ... BP4
4 Pole Technology

Download

pdf
Datasheet
Your Choice
Selected Variant
Series MBZ 12V
Electromagnetically Released System
Key Features
Nominal voltage: 12 V
Current: 0.5 A
Static torque rating up to: 400 mNm
Selected Variant
Series MBZ 22V
Electromagnetically Released System
Key Features
Nominal voltage: 22 V
Current: 0.27 A
Static torque rating up to: 400 mNm
Selected Variant
Series MBZ 24V
Electromagnetically Released System
Key Features
Nominal voltage: 24 V
Current: 0.25 A
Static torque rating up to: 400 mNm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.