Spur Gearheads, zero backlash

FAULHABER offers a special version of a spur gearhead with zero backlash.

The backlash is reduced to a minimum by counter-rotating the two individual gear passes to each other and locking them in place on the motor pinion gear.

Features and benefits

Available in a wide variety of reduction ratios including very high ratios · Ideal for positioning applications with a very high resolution · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings

imgimgimg
  • img
  • img
  • img

Spur Gearheads
Series 12/5

Zero Backlash

  • diameter 12 mm

Series 12/5 Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
12/5 69,2:1 5 30 100 69,2:1
12/5 161:1 6 30 100 161:1
12/5 377:1 7 30 100 377:1
12/5 879:1 8 30 100 879:1
12/5 2050:1 9 30 100 2.050:1

Spur Gearheads
Series 12/5

Zero Backlash

  • diameter 12 mm

Motors

Spur Gearheads
Series 12/5

Zero Backlash

  • diameter 12 mm

img

 

Spur Gearheads
Series 12/5

Zero Backlash

  • diameter 12 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.