Spur Gearheads

A wide range of high quality spur gearheads are available to compliment FAULHABER DC-Micromotors.

The all metal or plastic input-stage geartrain assures extremely quiet running.

Features and benefits

Available in a wide variety of reduction ratios including very high ratios · Zero backlash versions are available · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings

imgimgimg
  • img
  • img
  • img

Spur Gearheads
Series 12/3

  

  • diameter 12 mm

Series 12/3 Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
12/3 9,17:1 3 6 100 9,17:1
12/3 20,6:1 4 8 100 20,6:1
12/3 46,4:1 5 10 100 46,4:1
12/3 104,4:1 6 20 100 104,4:1
12/3 235:1 7 30 100 235:1
12/3 529:1 8 30 100 529:1
12/3 1190:1 9 30 100 1.190:1
12/3 2677:1 10 30 100 2.677:1
12/3 6023:1 11 30 100 6.023:1
12/3 13552:1 12 30 100 13.552:1
12/3 30492:1 13 30 100 30.492:1
12/3 68608:1 14 30 100 68.608:1
12/3 154368:1 15 30 100 154.368:1

Spur Gearheads
Series 12/3

  

  • diameter 12 mm

Motors

Spur Gearheads
Series 12/3

  

  • diameter 12 mm

img

 

Spur Gearheads
Series 12/3

  

  • diameter 12 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.