Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 22E

  

  • diameter 22 mm

Series 22E Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
22E 19:1 2 200 400 19:1
22E 28:1 2 200 400 28:1
22E 69:1 3 300 600 69:1
22E 102:1 3 300 600 102:1
22E 152:1 3 400 800 152:1
22E 249:1 4 400 800 249:1
22E 369:1 4 500 1,000 369:1
22E 546:1 4 600 1,000 546:1
22E 809:1 4 600 1,000 809:1
22E 896:1 5 600 1,000 896:1
22E 1327:1 5 600 1,000 1.327:1
22E 1966:1 5 600 1,000 1.966:1
22E 2913:1 5 600 1,000 2.913:1
22E 3225:1 6 600 1,000 3.225:1
22E 4315:1 5 600 1,000 4.315:1
22E 4778:1 6 600 1,000 4.778:1
22E 7078:1 6 600 1,000 7.078:1
22E 10486:1 6 600 1,000 10.486:1
22E 15534:1 6 600 1,000 15.534:1
22E 23014:1 6 600 1,000 23.014:1

Planetary Gearheads
Series 22E

  

  • diameter 22 mm

Motors

Planetary Gearheads
Series 22E

  

  • diameter 22 mm

img

 

Planetary Gearheads
Series 22E

  

  • diameter 22 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.