Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 15A

  

  • diameter 15 mm

Series 15A Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
15A 5,33:1 1 50 100 5,33:1
15A 14:1 2 100 200 14:1
15A 19:1 2 100 200 19:1
15A 28:1 2 100 200 28:1
15A 52:1 3 100 200 52:1
15A 69:1 3 100 200 69:1
15A 102:1 3 100 200 102:1
15A 152:1 3 150 300 152:1
15A 249:1 4 200 400 249:1
15A 369:1 4 200 400 369:1
15A 546:1 4 200 400 546:1
15A 809:1 4 200 400 809:1
15A 896:1 5 200 400 896:1
15A 1327:1 5 200 400 1.327:1
15A 1966:1 5 200 400 1.966:1
15A 2913:1 5 250 400 2.913:1
15A 3225:1 6 250 400 3.225:1
15A 4315:1 5 250 400 4.315:1
15A 4778:1 6 250 400 4.778:1
15A 7078:1 6 250 400 7.078:1
15A 10486:1 6 250 400 10.486:1
15A 15534:1 6 250 400 15.534:1
15A 23014:1 6 250 400 23.014:1

Planetary Gearheads
Series 15A

  

  • diameter 15 mm

Motors

Planetary Gearheads
Series 15A

  

  • diameter 15 mm

img

 

Planetary Gearheads
Series 15A

  

  • diameter 15 mm

Datasheet

Technical Information

Reduction ratio absolute

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.