Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 38A

  

  • diameter 38 mm

Series 38A Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
38A 4:1 1 6,000 9,600 4:1
38A 5:1 1 6,000 9,600 5:1
38A 12:1 2 20,000 32,000 12:1
38A 16:1 2 20,000 32,000 16:1
38A 20:1 2 20,000 32,000 20:1
38A 25:1 2 18,000 29,000 25:1
38A 36:1 3 20,000 32,000 36:1
38A 45:1 3 20,000 32,000 45:1
38A 60:1 3 20,000 32,000 60:1
38A 80:1 3 20,000 32,000 80:1
38A 100:1 3 20,000 32,000 100:1
38A 120:1 3 20,000 32,000 120:1
38A 160:1 3 20,000 32,000 160:1
38A 200:1 3 18,000 29,000 200:1
38A 240:1 4 20,000 32,000 240:1
38A 360:1 4 20,000 32,000 360:1
38A 480:1 4 20,000 32,000 480:1
38A 800:1 4 20,000 32,000 800:1
38A 1600:1 4 18,000 29,000 1.600:1

Planetary Gearheads
Series 38A

  

  • diameter 38 mm

Planetary Gearheads
Series 38A

  

  • diameter 38 mm

img

 

Planetary Gearheads
Series 38A

  

  • diameter 38 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.