Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 32A

  

  • diameter 32 mm

Series 32A Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
32A 4:1 1 750 1,000 4:1
32A 7:1 1 750 1,000 7:1
32A 14:1 2 2,250 3,000 14:1
32A 19:1 2 2,250 3,000 19:1
32A 25:1 2 2,250 3,000 25:1
32A 29:1 2 2,250 3,000 29:1
32A 46:1 2 2,250 3,000 46:1
32A 68:1 3 4,500 6,000 68:1
32A 93:1 3 4,500 6,000 93:1
32A 124:1 3 4,500 6,000 124:1
32A 169:1 3 4,500 6,000 169:1
32A 236:1 3 4,500 6,000 236:1
32A 308:1 3 4,500 6,000 308:1
32A 344:1 4 4,500 6,000 344:1
32A 626:1 4 4,500 6,000 626:1
32A 1140:1 4 4,500 6,000 1.140:1
32A 2076:1 4 4,500 6,000 2.076:1

Planetary Gearheads
Series 32A

  

  • diameter 32 mm

img

 

Planetary Gearheads
Series 32A

  

  • diameter 32 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.