Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 23/1

  

  • diameter 22 mm

Series 23/1 Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
23/1 3,71:1 1 200 400 3,71:1
23/1 9,7:1 2 300 600 9,7:1
23/1 14:1 2 300 600 14:1
23/1 43:1 3 700 1,000 43:1
23/1 66:1 3 700 1,000 66:1
23/1 94:1 4 700 1,000 94:1
23/1 112:1 4 700 1,000 112:1
23/1 134:1 4 700 1,000 134:1
23/1 159:1 4 700 1,000 159:1
23/1 190:1 4 700 1,000 190:1
23/1 246:1 4 700 1,000 246:1
23/1 415:1 5 700 1,000 415:1
23/1 592:1 5 700 1,000 592:1
23/1 989:1 5 700 1,000 989:1
23/1 1526:1 5 700 1,000 1.526:1

Planetary Gearheads
Series 23/1

  

  • diameter 22 mm

Motors

Planetary Gearheads
Series 23/1

  

  • diameter 22 mm

img

 

Planetary Gearheads
Series 23/1

  

  • diameter 22 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.