Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 22F

  • diameter 22 mm

Series 22F Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
22F 4:1 1 400 600 4:1
22F 14:1 2 600 900 14:1
22F 16:1 2 600 900 16:1
22F 19:1 2 600 900 19:1
22F 25:1 2 600 900 25:1
22F 51:1 3 900 1,350 51:1
22F 59:1 3 900 1,350 59:1
22F 68:1 3 900 1,350 68:1
22F 71:1 3 900 1,350 71:1
22F 93:1 3 900 1,350 93:1
22F 100:1 3 900 1,350 100:1
22F 107:1 3 900 1,350 107:1
22F 130:1 3 900 1,350 130:1
22F 169:1 3 900 1,350 169:1
22F 189:1 4 1,000 1,500 189:1
22F 218:1 4 1,000 1,500 218:1
22F 252:1 4 1,000 1,500 252:1
22F 264:1 4 1,000 1,500 264:1
22F 292:1 4 1,000 1,500 292:1
22F 305:1 4 1,000 1,500 305:1
22F 344:1 4 1,000 1,500 344:1

Planetary Gearheads
Series 22F

  • diameter 22 mm

Motors

Planetary Gearheads
Series 22F

  • diameter 22 mm

img

 

Planetary Gearheads
Series 22F

  • diameter 22 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.