Planetary Gearheads

Their robust construction make the planetary gearheads, in combination with FAULHABER DC-Micromotors, ideal for high torque, high performance applications.

For applications requiring medium to high torque FAULHABER offers planetary gearheads constructed of high performance plastics.

Features and benefits

Available in all plastic or metal versions · Available with a variety of shaft bearings including sintered, ceramic, and ball bearings · Modified versions for extended temperature and special environmental conditions are available

imgimgimg
  • img
  • img
  • img

Planetary Gearheads
Series 16/7

  

  • diameter 16 mm

Series 16/7 Variants

Product N Mcont.(mNm) Mint.(mNm) n:1
16/7 3,71:1 1 200 300 3,71:1
16/7 9,7:1 2 300 450 9,7:1
16/7 14:1 2 300 450 14:1
16/7 43:1 3 300 450 43:1
16/7 66:1 3 300 450 66:1
16/7 94:1 4 300 450 94:1
16/7 112:1 4 300 450 112:1
16/7 134:1 4 300 450 134:1
16/7 159:1 4 300 450 159:1
16/7 190:1 4 300 450 190:1
16/7 246:1 4 300 450 246:1
16/7 415:1 5 300 450 415:1
16/7 592:1 5 300 450 592:1
16/7 989:1 5 300 450 989:1
16/7 1526:1 5 300 450 1.526:1
16/7 2608:1 6 300 450 2.608:1
16/7 4365:1 6 300 450 4.365:1
16/7 5647:1 6 300 450 5.647:1

Planetary Gearheads
Series 16/7

  

  • diameter 16 mm

Motors

Planetary Gearheads
Series 16/7

  

  • diameter 16 mm

img

 

Planetary Gearheads
Series 16/7

  

  • diameter 16 mm

Datasheet

Technical Information

Reduction ratio absolute

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.