Career Press Suppliers
Career Press Suppliers

Planetary Gearheads Series 10/1

Key Features
Number of gear stages:
1 ... 6
Torque up to:
100 mNm
Intermittent torque up to:
200 mNm
Reduction ratio:
4 ... 4096
Diameter:
10 mm
Length:
9.7 ... 25.2 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 10/1 4:1
n : Number of gear stages : 1 |MD : Torque up to : 5 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 4 |Ø : Diameter : 10 mm |L : Length : 9.7 mm
Series 10/1 16:1
n : Number of gear stages : 2 |MD : Torque up to : 15 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 16 |Ø : Diameter : 10 mm |L : Length : 12.8 mm
Series 10/1 64:1
n : Number of gear stages : 3 |MD : Torque up to : 54 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 64 |Ø : Diameter : 10 mm |L : Length : 15.9 mm
Series 10/1 256:1
n : Number of gear stages : 4 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 256 |Ø : Diameter : 10 mm |L : Length : 19 mm
Series 10/1 1024:1
n : Number of gear stages : 5 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 1024 |Ø : Diameter : 10 mm |L : Length : 22.1 mm
Series 10/1 4096:1
n : Number of gear stages : 6 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 200 mNm |i : Reduction ratio : 4096 |Ø : Diameter : 10 mm |L : Length : 25.2 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4
Continuous torque, max. 5 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 3 °
Length without motor L2 9.7 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 15 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 3 °
Length without motor L2 12.8 mm
Mass without motor, ca. 7 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 64
Continuous torque, max. 54 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 3 °
Length without motor L2 15.9 mm
Mass without motor, ca. 8 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 256
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 3 °
Length without motor L2 19 mm
Mass without motor, ca. 10 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1024
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 3 °
Length without motor L2 22.1 mm
Mass without motor, ca. 11 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 4096
Continuous torque, max. 100 mNm
Intermittent torque, max. 200 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 25.2 mm
Mass without motor, ca. 13 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material steel
DC-Motors
FAULHABER SR
0816 ... SR Series  by FAULHABER
Series 0816 ... SR
Precious Metal Commutation
1016 ... SR Series  by FAULHABER
Series 1016 ... SR
Precious Metal Commutation
1024 ... SR Series  by FAULHABER
Series 1024 ... SR
Precious Metal Commutation
1224 ... SR Series  by FAULHABER
Series 1224 ... SR
Precious Metal Commutation
FAULHABER S/G
1219 ... G Series  by FAULHABER
Series 1219 ... G
Precious Metal Commutation
Brushless DC-Motors
FAULHABER B
0824 ... B Series  by FAULHABER
Series 0824 ... B
2 Pole Technology
1028 ... B Series  by FAULHABER
Series 1028 ... B
2 Pole Technology
1218 ... B Series  by FAULHABER
Series 1218 ... B
2 Pole Technology
1226 ... B Series  by FAULHABER
Series 1226 ... B
2 Pole Technology
Stepper Motors
AM0820 Series  by FAULHABER
Series AM0820
Two phase, 20 steps per revolution
AM1020 Series  by FAULHABER
Series AM1020
Two phase, 20 steps per revolution
DM1220 Series  by FAULHABER
Series DM1220
Two phase with Disc Magnet, 20 steps per revolution, microstepping motor

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 10/1 4:1
Key Features
Number of gear stages: 1
Torque up to: 5 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 4
Diameter: 10 mm
Length: 9.7 mm
Selected Variant
Series 10/1 16:1
Key Features
Number of gear stages: 2
Torque up to: 15 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 16
Diameter: 10 mm
Length: 12.8 mm
Selected Variant
Series 10/1 64:1
Key Features
Number of gear stages: 3
Torque up to: 54 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 64
Diameter: 10 mm
Length: 15.9 mm
Selected Variant
Series 10/1 256:1
Key Features
Number of gear stages: 4
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 256
Diameter: 10 mm
Length: 19 mm
Selected Variant
Series 10/1 1024:1
Key Features
Number of gear stages: 5
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 1024
Diameter: 10 mm
Length: 22.1 mm
Selected Variant
Series 10/1 4096:1
Key Features
Number of gear stages: 6
Torque up to: 100 mNm
Intermittent torque up to: 200 mNm
Reduction ratio: 4096
Diameter: 10 mm
Length: 25.2 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.