Values at 22° and nominal voltage | Value | |
---|---|---|
Number of gear stages | 1 | |
Reduction ratio | 4 | |
Continuous torque, max. | 25 mNm | |
Intermittent torque, max. | 35 mNm | |
Continuous input speed, max. | 8000 min⁻¹ | |
Efficiency, max. | 90 % | |
Backlash, at no-load, typical | 3 ° | |
Length without motor L2 | 9.2 mm | |
Mass without motor, ca. | 2 g | |
Operating temperature range | -30 ... 100 °C | |
Direction of rotation, drive to output | = | |
Housing material | steel | |
Geartrain material | steel |
Values at 22° and nominal voltage | Value | |
---|---|---|
Number of gear stages | 2 | |
Reduction ratio | 16 | |
Continuous torque, max. | 25 mNm | |
Intermittent torque, max. | 35 mNm | |
Continuous input speed, max. | 8000 min⁻¹ | |
Efficiency, max. | 80 % | |
Backlash, at no-load, typical | 3 ° | |
Length without motor L2 | 11.9 mm | |
Mass without motor, ca. | 2.8 g | |
Operating temperature range | -30 ... 100 °C | |
Direction of rotation, drive to output | = | |
Housing material | steel | |
Geartrain material | steel |
Values at 22° and nominal voltage | Value | |
---|---|---|
Number of gear stages | 3 | |
Reduction ratio | 64 | |
Continuous torque, max. | 25 mNm | |
Intermittent torque, max. | 35 mNm | |
Continuous input speed, max. | 8000 min⁻¹ | |
Efficiency, max. | 70 % | |
Backlash, at no-load, typical | 3 ° | |
Length without motor L2 | 14.6 mm | |
Mass without motor, ca. | 3.4 g | |
Operating temperature range | -30 ... 100 °C | |
Direction of rotation, drive to output | = | |
Housing material | steel | |
Geartrain material | steel |
Values at 22° and nominal voltage | Value | |
---|---|---|
Number of gear stages | 4 | |
Reduction ratio | 256 | |
Continuous torque, max. | 25 mNm | |
Intermittent torque, max. | 35 mNm | |
Continuous input speed, max. | 8000 min⁻¹ | |
Efficiency, max. | 60 % | |
Backlash, at no-load, typical | 3 ° | |
Length without motor L2 | 17.3 mm | |
Mass without motor, ca. | 4 g | |
Operating temperature range | -30 ... 100 °C | |
Direction of rotation, drive to output | = | |
Housing material | steel | |
Geartrain material | steel |
Values at 22° and nominal voltage | Value | |
---|---|---|
Number of gear stages | 5 | |
Reduction ratio | 1024 | |
Continuous torque, max. | 25 mNm | |
Intermittent torque, max. | 35 mNm | |
Continuous input speed, max. | 8000 min⁻¹ | |
Efficiency, max. | 55 % | |
Backlash, at no-load, typical | 3 ° | |
Length without motor L2 | 20 mm | |
Mass without motor, ca. | 4.4 g | |
Operating temperature range | -30 ... 100 °C | |
Direction of rotation, drive to output | = | |
Housing material | steel | |
Geartrain material | steel |
Values at 22° and nominal voltage | Value | |
---|---|---|
Number of gear stages | 6 | |
Reduction ratio | 4096 | |
Continuous torque, max. | 25 mNm | |
Intermittent torque, max. | 35 mNm | |
Continuous input speed, max. | 8000 min⁻¹ | |
Efficiency, max. | 48 % | |
Backlash, at no-load, typical | 3 ° | |
Length without motor L2 | 22.7 mm | |
Mass without motor, ca. | 5 g | |
Operating temperature range | -30 ... 100 °C | |
Direction of rotation, drive to output | = | |
Housing material | steel | |
Geartrain material | steel |