Career Press Suppliers
Career Press Suppliers

Encoders Series PA2-100

optical Encoder, digital outputs
2 channels, 100 lines per revolution

Key Features
Lines per revolution:
100
Encoder channels:
2
Advantages
Small size
High signal quality and accuracy
Variants:
Series PA2-100
N : Lines per revolution : 100 |nchannel : Encoder channels : 2

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 100
Frequency range, up tof 35 kHz
Signal output, square wave 2
Supply voltageUDD 3 ... 2.7 ... 3.3 V
Current consumption, typicalIDD 8 mA
Pulse widthP 18045 °e
Phase shift, channel A to BΦ 9045 °e
Logic state widthS 9045 °e
CycleC 36030 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 0.1 / 0.1 / 50 pF
Inertia of code discJ 0.02 gcm²
Operating temperature range -25 ... 85 °C
Incremental encoder Series PA2-100 by FAULHABER
Incremental encoder Series PA2-100 by FAULHABER
DC-Motors
FAULHABER SR
1016 ... SR Series  by FAULHABER
Series 1016 ... SR
Precious Metal Commutation
1024 ... SR Series  by FAULHABER
Series 1024 ... SR
Precious Metal Commutation
1224 ... SR Series  by FAULHABER
Series 1224 ... SR
Precious Metal Commutation
Accessories
Adapter and cables
6501.00144 Series  by FAULHABER
Series 6501.00144
Encoder Adapter MC V2.5, SC » PA2
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
Your Choice
Selected Variant
Series PA2-100
optical Encoder, digital outputs
2 channels, 100 lines per revolution
Key Features
Lines per revolution: 100
Encoder channels: 2

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.