Career Press Suppliers
Career Press Suppliers

Encoders Series HXM3-64

magnetic Encoder, digital outputs
3 channels, 16 - 64 lines per revolution

Key Features
Lines per revolution:
64
Encoder channels:
3
Advantages
Small size
Index channel
Variants:
Series HXM3-64
N : Lines per revolution : 64 |nchannel : Encoder channels : 3

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 64
Frequency range, up tof 32 kHz
Signal output, square wave 2+1 Index
Supply voltageUDD 5 ... 4.5 ... 5.5 V
Current consumption, typicalIDD 9 mA
Pulse widthP 18045 °e
Phase shift, channel A to BΦ 9045 °e
Logic state widthS 9045 °e
CycleC 36030 °e
Signal rise/fall time, max. (CLOAD = 50 pF pF)tr/tf 60 / 60 / 50 pF
Inertia of sensor magnetJ 0.02 gcm²
Operating temperature range -25 ... 85 °C
Incremental encoder Series HXM3-64 by FAULHABER
Incremental encoder Series HXM3-64 by FAULHABER
DC-Motors
FAULHABER S/G
0615 ... S Series  by FAULHABER
Series 0615 ... S
Precious Metal Commutation
Brushless DC-Motors
FAULHABER B
0620 ... B Series  by FAULHABER
Series 0620 ... B
2 Pole Technology
Accessories
Adapter and cables
6501.00145 Series  by FAULHABER
Series 6501.00145
Encoder Adapter MC V2.5, SC » HXM3
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 146 - Further information on IEH2 and IEH3
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
Your Choice
Selected Variant
Series HXM3-64
magnetic Encoder, digital outputs
3 channels, 16 - 64 lines per revolution
Key Features
Lines per revolution: 64
Encoder channels: 3

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.