Gearmotors with integrated Speed Controller

The brushless flat DC-Micromotors are also available as gearmotor version and optionally with integrated Speed Controller.

Speed control is achieved using the on board PI controller with an external command voltage.

Features and benefits

Integrated drive electronics · Extremely compact · Very robust construction · Easy to use · Integrated current limiting · Control parameters can be tuned to the application

imgimgimg
  • img
  • img
  • img

Brushless DC-Gearmotors
Series 2622...B SC

with integrated Speed Controller

  • diameter 26 mm
  • • length 22 mm

Series 2622...B SC Variants

Product UN(V) Mcont.(mNm) Mint.(mNm) n:1 Function
2622S006B SC 8:1 6 9 30 8:1 with integrated Speed Controller
2622S006B SC 22:1 6 23 75 22:1 with integrated Speed Controller
2622S006B SC 33:1 6 30 100 33:1 with integrated Speed Controller
2622S006B SC 112:1 6 93 180 112:1 with integrated Speed Controller
2622S006B SC 207:1 6 100 180 207:1 with integrated Speed Controller
2622S006B SC 361:1 6 100 180 361:1 with integrated Speed Controller
2622S006B SC 814:1 6 100 180 814:1 with integrated Speed Controller
2622S006B SC 1257:1 6 100 180 1.257:1 with integrated Speed Controller
2622S012B SC 8:1 12 9 30 8:1 with integrated Speed Controller
2622S012B SC 22:1 12 23 75 22:1 with integrated Speed Controller
2622S012B SC 33:1 12 30 100 33:1 with integrated Speed Controller
2622S012B SC 112:1 12 93 180 112:1 with integrated Speed Controller
2622S012B SC 207:1 12 100 180 207:1 with integrated Speed Controller
2622S012B SC 361:1 12 100 180 361:1 with integrated Speed Controller
2622S012B SC 814:1 12 100 180 814:1 with integrated Speed Controller
2622S012B SC 1257:1 12 100 180 1.257:1 with integrated Speed Controller

Brushless DC-Gearmotors
Series 2622...B SC

with integrated Speed Controller

  • diameter 26 mm
  • • length 22 mm

Brushless DC-Gearmotors
Series 2622...B SC

with integrated Speed Controller

  • diameter 26 mm
  • • length 22 mm

img

 

Brushless DC-Gearmotors
Series 2622...B SC

with integrated Speed Controller

  • diameter 26 mm
  • • length 22 mm

Datasheet

Technical Information

Accessory Combination

Technical Manual

Software: Motion Manager

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.