Career Press Suppliers
Career Press Suppliers

Brushless DC-Servomotors Series 3242 ... BX4 SCDC

with integrated Speed Controller
4 Pole Technology

Key Features
Nominal voltage:
12 ... 24 V
Rated torque up to:
45 mNm
No-load speed up to:
5500 min⁻¹
Diameter:
32 mm
Length:
59.4 mm
Advantages
High torque and speed rigidity thanks to 4-pole technology
Speed control in tight installation spaces; thanks to optional analogue Hall sensors, also available in the low speed range from 50 min-1
Modular, diameter-compliant mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
High reliability and long service life
Dynamically balanced rotor, quiet running
Variants:
Series 3242G012BX4 SCDC
UN : Nominal voltage : 12 V |MN : Rated torque up to : 39 mNm |n0 : No-load speed up to : 5300 min⁻¹ |Ø : Diameter : 32 mm |L : Length : 59.4 mm
Series 3242G024BX4 SCDC
UN : Nominal voltage : 24 V |MN : Rated torque up to : 45 mNm |n0 : No-load speed up to : 5500 min⁻¹ |Ø : Diameter : 32 mm |L : Length : 59.4 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Efficiency, max.ηmax. 95 %
No-load speedn0 5300 min⁻¹
Torque constantkM 21 mNm/A
Operating temperature range -40 ... 85 °C
Housing material stainless steel
Mass 189 g
Number of pole pairs 4

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Efficiency, max.ηmax. 95 %
No-load speedn0 5500 min⁻¹
Torque constantkM 42.1 mNm/A
Operating temperature range -40 ... 85 °C
Housing material stainless steel
Mass 189 g
Number of pole pairs 4
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Planetary Gearheads
FAULHABER GPT
32GPT Series  by FAULHABER
Series 32GPT
High Torque
42GPT Series  by FAULHABER
Series 42GPT
High Torque
Linear Actuators
FAULHABER L
32L ... ML Series  by FAULHABER
Series 32L ... ML
Gearhead with integrated Lead Screw, metric thread
32L ... PB Series  by FAULHABER
Series 32L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
32L ... SB Series  by FAULHABER
Series 32L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... TL Series  by FAULHABER
Series 32L ... TL
Gearhead with integrated Lead Screw, trapezoidal thread
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files

Software

Declarations of Conformity

pdf
EG-00048-001 - 3242…BX4 SC, 3242…BX4 SCDC, 3268…BX4 SC, 3268…BX4 SCDC

Declarations of Incorporation

pdf
EG-00049-001 - 3242…BX4 SC, 3242…BX4 SCDC, 3268…BX4 SC, 3268…BX4 SCDC
FAULHABER BX4 SC Series 3242 ... BX4 SCDC by FAULHABER
FAULHABER BX4 SC Series 3242 ... BX4 SCDC by FAULHABER
Your Choice
Selected Variant
Series 3242G012BX4 SCDC
with integrated Speed Controller
4 Pole Technology
Key Features
Nominal voltage: 12 V
Rated torque up to: 39 mNm
No-load speed up to: 5300 min⁻¹
Diameter: 32 mm
Length: 59.4 mm
Selected Variant
Series 3242G024BX4 SCDC
with integrated Speed Controller
4 Pole Technology
Key Features
Nominal voltage: 24 V
Rated torque up to: 45 mNm
No-load speed up to: 5500 min⁻¹
Diameter: 32 mm
Length: 59.4 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.