Integrated Speed Controllers

FAULHABER Integrated Speed Controllers combine high performance speed controllers with all the benefits of FAULHABER Brushless DC motors and gearmotors

They come in a variety of configurations: flat brushless motors and gearmotors, 2 and 4 pole servomotors. Ideal for applications where compact size, extended operational lifetime, and precise speed control are essential.

Features and benefits

Very compact dimensions · Wide speed range · Very smooth speed control · Simple cabling · No EMI between motor and controller · Extremely long operational lifetime · Many series available in simple 2-wire configuration

imgimgimg
  • img
  • img
  • img

Brushless DC-Servomotors
Series 3242...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 59.4 mm

Series 3242...BX4 SC Variants

Product UN(V) Me max.(mNm) n0(min⁻¹) Function
3242G012BX4 SC 12 54 5,500 with integrated Speed Controller4 Pole Technology
3242G024BX4 SC 24 54 5,500 with integrated Speed Controller4 Pole Technology

Brushless DC-Servomotors
Series 3242...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 59.4 mm

Gearheads

Accessories

Brushless DC-Servomotors
Series 3242...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 59.4 mm

img

 

Brushless DC-Servomotors
Series 3242...BX4 SC

with integrated Speed Controller4 Pole Technology

  • diameter 32 mm
  • • length 59.4 mm

Datasheet

Technical Information

Accessory Combination

Technical Manual

Software: Motion Manager

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.