Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Efficiency, max. | ηmax. | 95 % |
No-load speed | n0 | 7000 min⁻¹ |
Torque constant | kM | 16.5 mNm/A |
Operating temperature range | -40 ... 85 °C | |
Housing material | stainless steel | |
Mass | 77 g | |
Number of pole pairs | 4 |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Efficiency, max. | ηmax. | 95 % |
No-load speed | n0 | 7100 min⁻¹ |
Torque constant | kM | 31.4 mNm/A |
Operating temperature range | -40 ... 85 °C | |
Housing material | stainless steel | |
Mass | 77 g | |
Number of pole pairs | 4 |
Download
Software
Application note
Declarations of Conformity
Declarations of Incorporation