Career Press Suppliers
Career Press Suppliers

Brushless DC-Servomotors Series 4490 ... BS

2 Pole Technology

Key Features
Nominal voltage:
24 ... 48 V
Rated torque up to:
183 mNm
No-load speed up to:
6100 min⁻¹
Stall torque up to:
1724 mNm
Diameter:
44 mm
Length:
90 mm
Advantages
High density ironless system FAULHABER winding
Digital or analog hall sensors available
Extremely smooth speed control
Sensitive positioning control
Variants:
Series 4490H024BS
UN : Nominal voltage : 24 V |MN : Rated torque up to : 183 mNm |n0 : No-load speed up to : 5500 min⁻¹ |MH : Stall torque up to : 1523 mNm |Ø : Diameter : 44 mm |L : Length : 90 mm
Series 4490H036BS
UN : Nominal voltage : 36 V |MN : Rated torque up to : 181 mNm |n0 : No-load speed up to : 5900 min⁻¹ |MH : Stall torque up to : 1612 mNm |Ø : Diameter : 44 mm |L : Length : 90 mm
Series 4490H048BS
UN : Nominal voltage : 48 V |MN : Rated torque up to : 183 mNm |n0 : No-load speed up to : 6100 min⁻¹ |MH : Stall torque up to : 1724 mNm |Ø : Diameter : 44 mm |L : Length : 90 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistance, phase-phaseR 0.66 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5500 min⁻¹
No-load currentI0 0.161 A
Stall torqueMH 1523 mNm
Friction torque, staticC0 3.86 mNm
Friction torque, dynamicCV 5.2 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 227 min⁻¹/V
Back-EMF constantkE 4.4 mV/min⁻¹
Torque constantkM 42 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 3.6 min⁻¹/mNm
Terminal inductance, phase-phaseL 219 µH
Mechanical time constantτm 4.9 ms
Rotor inertiaJ 130 gcm²
Angular accelerationαmax. 117 ·10³rad/s²
Thermal resistanceRth1/Rth2 0.96 / 3.9 K/W
Thermal time constantτw1/τw2 23 / 1222 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 742 g
Direction of rotation electronically reversible
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistance, phase-phaseR 0.66 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5500 min⁻¹
No-load currentI0 0.161 A
Stall torqueMH 1523 mNm
Friction torque, staticC0 3.86 mNm
Friction torque, dynamicCV 5.2 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 227 min⁻¹/V
Back-EMF constantkE 4.4 mV/min⁻¹
Torque constantkM 42 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 3.6 min⁻¹/mNm
Terminal inductance, phase-phaseL 219 µH
Mechanical time constantτm 4.9 ms
Rotor inertiaJ 130 gcm²
Angular accelerationαmax. 117 ·10³rad/s²
Thermal resistanceRth1/Rth2 0.96 / 3.9 K/W
Thermal time constantτw1/τw2 23 / 1222 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 742 g
Direction of rotation electronically reversible
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistance, phase-phaseR 1.31 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5900 min⁻¹
No-load currentI0 0.119 A
Stall torqueMH 1612 mNm
Friction torque, staticC0 3.86 mNm
Friction torque, dynamicCV 5.2 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 162 min⁻¹/V
Back-EMF constantkE 6.16 mV/min⁻¹
Torque constantkM 58.8 mNm/A
Current constantkI 0.017 A/mNm
Slope of n-M curveΔn/ΔM 3.6 min⁻¹/mNm
Terminal inductance, phase-phaseL 430 µH
Mechanical time constantτm 4.9 ms
Rotor inertiaJ 130 gcm²
Angular accelerationαmax. 124 ·10³rad/s²
Thermal resistanceRth1/Rth2 0.96 / 3.9 K/W
Thermal time constantτw1/τw2 23 / 1222 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 742 g
Direction of rotation electronically reversible
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistance, phase-phaseR 1.31 Ω
Efficiency, max.ηmax. 87 %
No-load speedn0 5900 min⁻¹
No-load currentI0 0.119 A
Stall torqueMH 1612 mNm
Friction torque, staticC0 3.86 mNm
Friction torque, dynamicCV 5.2 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 162 min⁻¹/V
Back-EMF constantkE 6.16 mV/min⁻¹
Torque constantkM 58.8 mNm/A
Current constantkI 0.017 A/mNm
Slope of n-M curveΔn/ΔM 3.6 min⁻¹/mNm
Terminal inductance, phase-phaseL 430 µH
Mechanical time constantτm 4.9 ms
Rotor inertiaJ 130 gcm²
Angular accelerationαmax. 124 ·10³rad/s²
Thermal resistanceRth1/Rth2 0.96 / 3.9 K/W
Thermal time constantτw1/τw2 23 / 1222 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 742 g
Direction of rotation electronically reversible
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistance, phase-phaseR 2.1 Ω
Efficiency, max.ηmax. 88 %
No-load speedn0 6100 min⁻¹
No-load currentI0 0.094 A
Stall torqueMH 1724 mNm
Friction torque, staticC0 3.86 mNm
Friction torque, dynamicCV 5.2 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 126 min⁻¹/V
Back-EMF constantkE 7.92 mV/min⁻¹
Torque constantkM 75.6 mNm/A
Current constantkI 0.013 A/mNm
Slope of n-M curveΔn/ΔM 3.5 min⁻¹/mNm
Terminal inductance, phase-phaseL 711 µH
Mechanical time constantτm 4.8 ms
Rotor inertiaJ 130 gcm²
Angular accelerationαmax. 133 ·10³rad/s²
Thermal resistanceRth1/Rth2 0.96 / 3.9 K/W
Thermal time constantτw1/τw2 23 / 1222 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 742 g
Direction of rotation electronically reversible
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistance, phase-phaseR 2.1 Ω
Efficiency, max.ηmax. 88 %
No-load speedn0 6100 min⁻¹
No-load currentI0 0.094 A
Stall torqueMH 1724 mNm
Friction torque, staticC0 3.86 mNm
Friction torque, dynamicCV 5.2 ·10⁻⁴ mNm/min⁻¹
Speed constantkn 126 min⁻¹/V
Back-EMF constantkE 7.92 mV/min⁻¹
Torque constantkM 75.6 mNm/A
Current constantkI 0.013 A/mNm
Slope of n-M curveΔn/ΔM 3.5 min⁻¹/mNm
Terminal inductance, phase-phaseL 711 µH
Mechanical time constantτm 4.8 ms
Rotor inertiaJ 130 gcm²
Angular accelerationαmax. 133 ·10³rad/s²
Thermal resistanceRth1/Rth2 0.96 / 3.9 K/W
Thermal time constantτw1/τw2 23 / 1222 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 125 °C
Housing material aluminium, black anodized
Mass 742 g
Direction of rotation electronically reversible
Speed up tonmax. 16000 min⁻¹
Number of pole pairs 1
Hall sensors digital
Magnet material NdFeB
Operating Area
Operating Area (4490H024BS)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (4490H024BS)
Operating Area
Operating Area (4490H036BS)
Recommended operation areas at nominal voltage 36 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (4490H036BS)
Operating Area
Operating Area (4490H048BS)
Recommended operation areas at nominal voltage 48 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (4490H048BS)
Planetary Gearheads
FAULHABER GPT
42GPT Series  by FAULHABER
Series 42GPT
High Torque
Precision Gearheads
Planetary Gearheads
Encoders
Absolute encoder
AEMT-12/16 L Series  by FAULHABER
Series AEMT-12/16 L
magnetic multi-turn absolute Encoder, SSI Interface with BISS-C Protocol, 4096 steps per revolution, Line Driver
AES-4096 L Series  by FAULHABER
Series AES-4096 L
magnetic single-turn absolute Encoder, SSI Interface with BISS-C Protocol, 4096 steps per revolution, Line Driver
Incremental encoder
HEDL 5540 Series  by FAULHABER
Series HEDL 5540
optical Encoder, digital outputs, 3 channels, 500 lines per revolution, Line Driver
HEDS 5500 Series  by FAULHABER
Series HEDS 5500
optical Encoder, digital outputs, 2 channels, 100 - 500 lines per revolution
IE3-1024 Series  by FAULHABER
Series IE3-1024
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution
IE3-1024 L Series  by FAULHABER
Series IE3-1024 L
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution, Line Driver
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Brakes
MBZ Series  by FAULHABER
Series MBZ
Electromagnetically Released System
Drive Electronics
Motion Controllers
MC 5010 S Series  by FAULHABER
Series MC 5010 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 5004 P Series  by FAULHABER
Series SC 5004 P
4-Quadrant PWM configurable via PC
SC 5008 S Series  by FAULHABER
Series SC 5008 S
4-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files

Application note

pdf
AN 163 - Digital Hall Sensors
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 190 - Selection of a third-party motor driver
FAULHABER B Series 4490 ... BS by FAULHABER
FAULHABER B Series 4490 ... BS by FAULHABER
FAULHABER B Series 4490 ... BS by FAULHABER
FAULHABER B Series 4490 ... BS by FAULHABER
FAULHABER B Series 4490 ... BS by FAULHABER
FAULHABER B Series 4490 ... BS by FAULHABER
Your Choice
Selected Variant
Series 4490H024BS
2 Pole Technology
Key Features
Nominal voltage: 24 V
Rated torque up to: 183 mNm
No-load speed up to: 5500 min⁻¹
Stall torque up to: 1523 mNm
Diameter: 44 mm
Length: 90 mm
Selected Variant
Series 4490H036BS
2 Pole Technology
Key Features
Nominal voltage: 36 V
Rated torque up to: 181 mNm
No-load speed up to: 5900 min⁻¹
Stall torque up to: 1612 mNm
Diameter: 44 mm
Length: 90 mm
Selected Variant
Series 4490H048BS
2 Pole Technology
Key Features
Nominal voltage: 48 V
Rated torque up to: 183 mNm
No-load speed up to: 6100 min⁻¹
Stall torque up to: 1724 mNm
Diameter: 44 mm
Length: 90 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.