Brushless DC-Servomotors

FAULHABER Brushless DC-Servomotors are designed for demanding applications where compact size and high performance are key. They are available in high torque 4-Pole or high power 2-Pole versions

FAULHABER specializes in compact functional integration and many motors are available with integrated drive electronics, encoders, and analog hall sensors, which can in many cases replace the need for an encoder.

Features and benefits

High efficiency slotless design · High-torque or high-speed with small size and low weight · Highly dynamic acceleration and deceleration · Low noise · Available with a wide range of sensor options or sensorless

imgimgimg
  • img
  • img
  • img

Brushless DC-Servomotors
Series 3242...BX4

4 Pole Technology

  • diameter 32 mm
  • • length 44.2 mm

Series 3242...BX4 Variants

Product UN(V) Me max.(mNm) MH(mNm) n0(min⁻¹)
3242G012BX4 12 53 268.7 5,600
3242G024BX4 24 53 269.4 5,600

Brushless DC-Servomotors
Series 3242...BX4

4 Pole Technology

  • diameter 32 mm
  • • length 44.2 mm

Encoders

Linear Components

Gearheads

Drive Electronics

Accessories

Brushless DC-Servomotors
Series 3242...BX4

4 Pole Technology

  • diameter 32 mm
  • • length 44.2 mm

img

 

Brushless DC-Servomotors
Series 3242...BX4

4 Pole Technology

  • diameter 32 mm
  • • length 44.2 mm

Datasheet

Technical Information

Technical Manual

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.