Motors with integrated Speed Controller

These new brushless DC motors combine the advantages of a slotless brushless motor with dedicated, high precision, speed control electronics.

Speed control is achieved using the on board PI controller with an external command voltage.

Features and benefits

Integrated drive electronics · Extremely compact · Very robust construction · Easy to use · Integrated current limiting · Control parameters can be tuned to the application

imgimgimg
  • img
  • img
  • img
NEW

Brushless DC-Motors
Series 1935...BRC

with integrated Drive Electronics

  • diameter 19 mm
  • • length 35 mm

Series 1935...BRC Variants

Product UN(V) Me max.(mNm) n0(min⁻¹) Function
1935S006BRC 6 3.5 8,800 with integrated Drive Electronics
1935S009BRC 9 3.5 8,700 with integrated Drive Electronics
1935S012BRC 12 3.5 8,200 with integrated Drive Electronics
NEW

Brushless DC-Motors
Series 1935...BRC

with integrated Drive Electronics

  • diameter 19 mm
  • • length 35 mm

Accessories

NEW

Brushless DC-Motors
Series 1935...BRC

with integrated Drive Electronics

  • diameter 19 mm
  • • length 35 mm

img

 

NEW

Brushless DC-Motors
Series 1935...BRC

with integrated Drive Electronics

  • diameter 19 mm
  • • length 35 mm

Datasheet

Technical Information

Accessory Combination

Technical Manual

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.