Integrated Speed Controllers

FAULHABER Integrated Speed Controllers combine high performance speed controllers with all the benefits of FAULHABER Brushless DC motors and gearmotors

They come in a variety of configurations: flat brushless motors and gearmotors, 2 and 4 pole servomotors. Ideal for applications where compact size, extended operational lifetime, and precise speed control are essential.

Features and benefits

Very compact dimensions · Wide speed range · Very smooth speed control · Simple cabling · No EMI between motor and controller · Extremely long operational lifetime · Many series available in simple 2-wire configuration

imgimgimg
  • img
  • img
  • img

Brushless DC-Motors
Series 1525...BRC

with integrated Drive Electronics

  • diameter 15 mm
  • • length 25 mm

Series 1525...BRC Variants

Product UN(V) Me max.(mNm) n0(min⁻¹) Function
1525U009BRC 9 1.8 16,300 with integrated Drive Electronics
1525U012BRC 12 1.8 15,800 with integrated Drive Electronics
1525U015BRC 15 1.8 15,500 with integrated Drive Electronics

Brushless DC-Motors
Series 1525...BRC

with integrated Drive Electronics

  • diameter 15 mm
  • • length 25 mm

Accessories

Brushless DC-Motors
Series 1525...BRC

with integrated Drive Electronics

  • diameter 15 mm
  • • length 25 mm

img

 

Brushless DC-Motors
Series 1525...BRC

with integrated Drive Electronics

  • diameter 15 mm
  • • length 25 mm

Datasheet

Technical Information

Accessory Combination

Technical Manual

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.