DC-Gearmotors

The innovative FAULHABER Flat DC Gearmotors are also available with an extremely compact integrated spur gearhead for speed reduction and a significant increase in the available output torque.

There are a wide variety of reduction ratios available in the same compact housing design. Integrated incremental encoders are also available for speed and position control.

Features and benefits

Extremely compact · Smooth and quiet · Variety of reduction ratios in the same motor size

imgimgimg
  • img
  • img
  • img

DC-Gearmotors
Series 1512...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 12 mm

Series 1512...SR Variants

Product UN(V) Mcont.(mNm) Mint.(mNm) n:1 N Ch
1512U003SR 6:1 3 1.4 3 6:1    
1512U003SR 13:1 3 2.8 5 13:1    
1512U003SR 39:1 3 7 10 39:1    
1512U003SR 112:1 3 19.8 30 112:1    
1512U003SR 324:1 3 30 50 324:1    
1512U006SR 6:1 6 1.4 3 6:1    
1512U006SR 13:1 6 2.8 5 13:1    
1512U006SR 39:1 6 7 10 39:1    
1512U006SR 112:1 6 19.8 30 112:1    
1512U006SR 324:1 6 30 50 324:1    
1512U012SR 6:1 12 1.4 3 6:1    
1512U012SR 13:1 12 2.8 5 13:1    
1512U012SR 39:1 12 7 10 39:1    
1512U012SR 112:1 12 19.8 30 112:1    
1512U012SR 324:1 12 30 50 324:1    

DC-Gearmotors
Series 1512...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 12 mm

Electronics

DC-Gearmotors
Series 1512...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 12 mm

img

 

DC-Gearmotors
Series 1512...SR

Precious Metal Commutation

  • diameter 15 mm
  • • length 12 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.