Flat DC-Micromotors

FAULHABER Flat DC Micromotors are based on a unique, axial air-gap, self-supporting, ironless rotor winding which provides all the advantages of a traditional coreless DC micromotor but in a very thin package.

They are also available with a very thin profile integrated optical encoder for higher precision speed and position control applications.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

Flat DC-Micromotors
Series 2607...SR

Precious Metal Commutation

  • diameter 26 mm
  • • length 7 mm

Series 2607...SR Variants

Product UN(V) Me max.(mNm) MH(mNm) n0(min⁻¹) N Ch
2607T006SR 6 3.4 6.26 6,600    
2607T012SR 12 3.4 6.21 5,900    
2607T024SR 24 3.4 6.77 6,200    

Flat DC-Micromotors
Series 2607...SR

Precious Metal Commutation

  • diameter 26 mm
  • • length 7 mm

Drive Electronics

Accessories

Flat DC-Micromotors
Series 2607...SR

Precious Metal Commutation

  • diameter 26 mm
  • • length 7 mm

img

 

Flat DC-Micromotors
Series 2607...SR

Precious Metal Commutation

  • diameter 26 mm
  • • length 7 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.