DC-Micromotors

Originally invented by Dr. Fritz Faulhaber Sr. and patented in 1958, the FAULHABER coreless (or ironless) progressive, self-supporting, skew-wound rotor winding is at the heart of every FAULHABER DC-Micromotor.

This revolutionary technology created new possibilities for customer application of DC-Motors where the highest power, best dynamic performance, in the smallest possible size and weight are required.

Features and benefits

No cogging torque · Smooth position and speed control · High efficiency· Low Noise · High torque · Low Weight · Very low rotor inertia · Dynamic start-stop operation · Low torque ripple and EMI

imgimgimg
  • img
  • img
  • img

DC-Micromotors
Series 3257...CR

Graphite Commutation

  • diameter 32 mm
  • • length 57 mm

Series 3257...CR Variants

Product UN(V) n0(min⁻¹) MH(mNm) MN(mNm)
3257G012CR 12 5,700 531 63
3257G018CR 18 6,100 561 70
3257G024CR 24 5,900 539 71
3257G036CR 36 5,600 518 73.1
3257G048CR 48 5,900 547 73

DC-Micromotors
Series 3257...CR

Graphite Commutation

  • diameter 32 mm
  • • length 57 mm

Encoders

Linear Components

Gearheads

Drive Electronics

Accessories

DC-Micromotors
Series 3257...CR

Graphite Commutation

  • diameter 32 mm
  • • length 57 mm

img

 

DC-Micromotors
Series 3257...CR

Graphite Commutation

  • diameter 32 mm
  • • length 57 mm

Datasheet

Technical Information

3D-CAD Files

Please fill out the form so we can promptly send you the requested information. The address data provided by you will be treated confidentially by FAULHABER.
Subject
Name

Thank you for your message

We will get in contact with you as soon as possible.