Career Press Suppliers
Career Press Suppliers

DC-Micromotors Series 3242 ... CR

Graphite Commutation

Key Features
Nominal voltage:
12 ... 48 V
Rated torque up to:
41.7 mNm
No-load speed up to:
5500 min⁻¹
Stall torque up to:
202 mNm
Diameter:
32 mm
Length:
42 mm
Advantages
Best dynamic performance due to a low rotor inertia
Shockproof all-steel housing with corrosion-resistant coating
Powerful rare-earth magnet
Extremely wide operating temperature range -30 °C to 125 °C (optionally -55 °C, winding up to 155 °C)
Durable graphite commutation
No cogging
Highest power density
Variants:
Series 3242G012CR
UN : Nominal voltage : 12 V |MN : Rated torque up to : 40 mNm |n0 : No-load speed up to : 5200 min⁻¹ |MH : Stall torque up to : 181 mNm |Ø : Diameter : 32 mm |L : Length : 42 mm
Series 3242G018CR
UN : Nominal voltage : 18 V |MN : Rated torque up to : 41 mNm |n0 : No-load speed up to : 5300 min⁻¹ |MH : Stall torque up to : 196 mNm |Ø : Diameter : 32 mm |L : Length : 42 mm
Series 3242G024CR
UN : Nominal voltage : 24 V |MN : Rated torque up to : 41 mNm |n0 : No-load speed up to : 5300 min⁻¹ |MH : Stall torque up to : 189 mNm |Ø : Diameter : 32 mm |L : Length : 42 mm
Series 3242G036CR
UN : Nominal voltage : 36 V |MN : Rated torque up to : 41.7 mNm |n0 : No-load speed up to : 5500 min⁻¹ |MH : Stall torque up to : 202 mNm |Ø : Diameter : 32 mm |L : Length : 42 mm
Series 3242G048CR
UN : Nominal voltage : 48 V |MN : Rated torque up to : 41 mNm |n0 : No-load speed up to : 5400 min⁻¹ |MH : Stall torque up to : 193 mNm |Ø : Diameter : 32 mm |L : Length : 42 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 1.27 Ω
Efficiency, max.ηmax. 72 %
No-load speedn0 5200 min⁻¹
No-load currentI0 0.234 A
Stall torqueMH 181 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 464 min⁻¹/V
Back-EMF constantkE 2.15 mV/min⁻¹
Torque constantkM 20.6 mNm/A
Current constantkI 0.049 A/mNm
Slope of n-M curveΔn/ΔM 28.7 min⁻¹/mNm
Rotor inductanceL 135 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 25 gcm²
Angular accelerationαmax. 73 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 1.27 Ω
Efficiency, max.ηmax. 72 %
No-load speedn0 5200 min⁻¹
No-load currentI0 0.234 A
Stall torqueMH 181 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 464 min⁻¹/V
Back-EMF constantkE 2.15 mV/min⁻¹
Torque constantkM 20.6 mNm/A
Current constantkI 0.049 A/mNm
Slope of n-M curveΔn/ΔM 28.7 min⁻¹/mNm
Rotor inductanceL 135 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 25 gcm²
Angular accelerationαmax. 73 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 2.73 Ω
Efficiency, max.ηmax. 70 %
No-load speedn0 5300 min⁻¹
No-load currentI0 0.157 A
Stall torqueMH 196 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 304 min⁻¹/V
Back-EMF constantkE 3.29 mV/min⁻¹
Torque constantkM 31.4 mNm/A
Current constantkI 0.032 A/mNm
Slope of n-M curveΔn/ΔM 26.4 min⁻¹/mNm
Rotor inductanceL 310 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 27 gcm²
Angular accelerationαmax. 73 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 18 V
Terminal resistanceR 2.73 Ω
Efficiency, max.ηmax. 70 %
No-load speedn0 5300 min⁻¹
No-load currentI0 0.157 A
Stall torqueMH 196 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 304 min⁻¹/V
Back-EMF constantkE 3.29 mV/min⁻¹
Torque constantkM 31.4 mNm/A
Current constantkI 0.032 A/mNm
Slope of n-M curveΔn/ΔM 26.4 min⁻¹/mNm
Rotor inductanceL 310 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 27 gcm²
Angular accelerationαmax. 73 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 5 Ω
Efficiency, max.ηmax. 73 %
No-load speedn0 5300 min⁻¹
No-load currentI0 0.117 A
Stall torqueMH 189 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 231 min⁻¹/V
Back-EMF constantkE 4.33 mV/min⁻¹
Torque constantkM 41.3 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 28 min⁻¹/mNm
Rotor inductanceL 540 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 26 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 24 V
Terminal resistanceR 5 Ω
Efficiency, max.ηmax. 73 %
No-load speedn0 5300 min⁻¹
No-load currentI0 0.117 A
Stall torqueMH 189 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 231 min⁻¹/V
Back-EMF constantkE 4.33 mV/min⁻¹
Torque constantkM 41.3 mNm/A
Current constantkI 0.024 A/mNm
Slope of n-M curveΔn/ΔM 28 min⁻¹/mNm
Rotor inductanceL 540 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 26 gcm²
Angular accelerationαmax. 74 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 10.5 Ω
Efficiency, max.ηmax. 71 %
No-load speedn0 5500 min⁻¹
No-load currentI0 0.081 A
Stall torqueMH 202 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 156 min⁻¹/V
Back-EMF constantkE 6.42 mV/min⁻¹
Torque constantkM 61.3 mNm/A
Current constantkI 0.016 A/mNm
Slope of n-M curveΔn/ΔM 26.7 min⁻¹/mNm
Rotor inductanceL 1220 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 27 gcm²
Angular accelerationαmax. 75 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 36 V
Terminal resistanceR 10.5 Ω
Efficiency, max.ηmax. 71 %
No-load speedn0 5500 min⁻¹
No-load currentI0 0.081 A
Stall torqueMH 202 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 156 min⁻¹/V
Back-EMF constantkE 6.42 mV/min⁻¹
Torque constantkM 61.3 mNm/A
Current constantkI 0.016 A/mNm
Slope of n-M curveΔn/ΔM 26.7 min⁻¹/mNm
Rotor inductanceL 1220 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 27 gcm²
Angular accelerationαmax. 75 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistanceR 19.7 Ω
Efficiency, max.ηmax. 73 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.058 A
Stall torqueMH 193 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 116 min⁻¹/V
Back-EMF constantkE 8.58 mV/min⁻¹
Torque constantkM 82 mNm/A
Current constantkI 0.012 A/mNm
Slope of n-M curveΔn/ΔM 28 min⁻¹/mNm
Rotor inductanceL 2200 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 26 gcm²
Angular accelerationαmax. 75 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB

Values at 22° and nominal voltageValue
Nominal voltageUN 48 V
Terminal resistanceR 19.7 Ω
Efficiency, max.ηmax. 73 %
No-load speedn0 5400 min⁻¹
No-load currentI0 0.058 A
Stall torqueMH 193 mNm
Friction torqueMR 4.8 mNm
Speed constantkn 116 min⁻¹/V
Back-EMF constantkE 8.58 mV/min⁻¹
Torque constantkM 82 mNm/A
Current constantkI 0.012 A/mNm
Slope of n-M curveΔn/ΔM 28 min⁻¹/mNm
Rotor inductanceL 2200 µH
Mechanical time constantτm 7.5 ms
Rotor inertiaJ 26 gcm²
Angular accelerationαmax. 75 ·10³rad/s²
Thermal resistanceRth1/Rth2 2.5 / 9 K/W
Thermal time constantτw1/τw2 17 / 660 s
Operating temperature range -30 ... 125 °C
Winding temperature, max. 155 °C
Housing material steel, black coated
Mass 175 g
Direction of rotation clockwise, viewed from the front face
Speed up tonmax. 6000 min⁻¹
Number of pole pairs 1
Magnet material NdFeB
Operating Area
Operating Area (3242G012CR)
Recommended operation areas at nominal voltage 12 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3242G012CR)
Operating Area
Operating Area (3242G018CR)
Recommended operation areas at nominal voltage 18 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3242G018CR)
Operating Area
Operating Area (3242G024CR)
Recommended operation areas at nominal voltage 24 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3242G024CR)
Operating Area
Operating Area (3242G036CR)
Recommended operation areas at nominal voltage 36 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3242G036CR)
Operating Area
Operating Area (3242G048CR)
Recommended operation areas at nominal voltage 48 V

The diagram indicates the recommended speed in relation to the available torque at the output shaft for a given ambient temperature of 22°C.
The diagram shows the motor in a completely insulated as well as thermally coupled condition (Rth2 50% reduced).
The nominal voltage (UN) curve shows the operating point at nominal voltage in the insulated and thermally coupled condition. Any points of operation above the curve at nominal voltage will require a higher operating voltage. Any points below the nominal voltage curve will require less voltage.

Characteristic curves of motor
Characteristic curves of motor (3242G048CR)
Planetary Gearheads
FAULHABER GPT
32GPT Series  by FAULHABER
Series 32GPT
High Torque
42GPT Series  by FAULHABER
Series 42GPT
High Torque
Linear Actuators
FAULHABER L
32L ... ML Series  by FAULHABER
Series 32L ... ML
Gearhead with integrated Lead Screw, metric thread
32L ... PB Series  by FAULHABER
Series 32L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
32L ... SB Series  by FAULHABER
Series 32L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... TL Series  by FAULHABER
Series 32L ... TL
Gearhead with integrated Lead Screw, trapezoidal thread
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Brakes
MBZ Series  by FAULHABER
Series MBZ
Electromagnetically Released System
Encoders
Incremental encoder
IE3-1024 Series  by FAULHABER
Series IE3-1024
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution
IE3-1024 L Series  by FAULHABER
Series IE3-1024 L
magnetic Encoder, digital outputs, 3 channels, 1 - 1024 lines per revolution, Line Driver
IER3-10000 Series  by FAULHABER
Series IER3-10000
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution
IER3-10000 L Series  by FAULHABER
Series IER3-10000 L
optical Encoder, digital outputs, 3 channels, 1000 - 10000 lines per revolution, Line Driver
IERS3-500 Series  by FAULHABER
Series IERS3-500
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution
IERS3-500 L Series  by FAULHABER
Series IERS3-500 L
optical Encoder, digital outputs, 3 channels, 250 - 500 lines per revolution, Line Driver
Drive Electronics
Motion Controllers
MC 3603 S Series  by FAULHABER
Series MC 3603 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5005 S Series  by FAULHABER
Series MC 5005 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
MC 5010 S Series  by FAULHABER
Series MC 5010 S
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface
Speed Controllers
SC 2402 P Series  by FAULHABER
Series SC 2402 P
2-Quadrant PWM configurable via PC
SC 2804 S Series  by FAULHABER
Series SC 2804 S
2-Quadrant PWM configurable via PC
SC 5004 P Series  by FAULHABER
Series SC 5004 P
4-Quadrant PWM configurable via PC
SC 5008 S Series  by FAULHABER
Series SC 5008 S
4-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
FAULHABER CR Series 3242 ... CR by FAULHABER
Your Choice
Selected Variant
Series 3242G012CR
Graphite Commutation
Key Features
Nominal voltage: 12 V
Rated torque up to: 40 mNm
No-load speed up to: 5200 min⁻¹
Stall torque up to: 181 mNm
Diameter: 32 mm
Length: 42 mm
Selected Variant
Series 3242G018CR
Graphite Commutation
Key Features
Nominal voltage: 18 V
Rated torque up to: 41 mNm
No-load speed up to: 5300 min⁻¹
Stall torque up to: 196 mNm
Diameter: 32 mm
Length: 42 mm
Selected Variant
Series 3242G024CR
Graphite Commutation
Key Features
Nominal voltage: 24 V
Rated torque up to: 41 mNm
No-load speed up to: 5300 min⁻¹
Stall torque up to: 189 mNm
Diameter: 32 mm
Length: 42 mm
Selected Variant
Series 3242G036CR
Graphite Commutation
Key Features
Nominal voltage: 36 V
Rated torque up to: 41.7 mNm
No-load speed up to: 5500 min⁻¹
Stall torque up to: 202 mNm
Diameter: 32 mm
Length: 42 mm
Selected Variant
Series 3242G048CR
Graphite Commutation
Key Features
Nominal voltage: 48 V
Rated torque up to: 41 mNm
No-load speed up to: 5400 min⁻¹
Stall torque up to: 193 mNm
Diameter: 32 mm
Length: 42 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.